Dual GigE Vision Cameras
Typecode:
BVS CA-GX2
Previous Matrix Vision designation :
mvBlueCOUGAR-XD
Contact request
- Version
- GigE Vision industrial camera
- Interface
- 2 x Gigabit Ethernet
- Digital inputs
- 4x PNP galvanically isolated
- Digital outputs
- 4x PNP high side
- Lens mount
- C-Mount
- Image formats
- Mono8...Mono16;Bayer8...Bayer16, RGB, YUV *
- Housing material
- Aluminium, Powder coated
- Dimension
- 50 mm x 50 m x 52.1 mm
- Operating voltage Ub
- 10...28 VDC
- Ambient temperature
- 0...45 °C
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP30
-
Datasheet
-
MTTF Certificate
-
Disposal