Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

Magnetostrictive linear position sensors for industrial hydraulics

Typecode:

BTL C1 - Stab BN/ZN - IO-Link

Similar Illustration

Contact request

Interface
IO-Link
Measuring length
25...4000 mm
Repeat accuracy
≤ ± 10 µm
Linearity deviation
± 50 µm
Operating voltage Ub
18...30 VDC
Ambient temperature
-40...85 °C
Mechanical configuration
a = B: fastening M18 thread
a = Z: fastening 3/4 inch thread
IP rating
IP67, IP69K with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Mechanical Protection

Magnet for rod style

Profinet

Ethernet/ IP

EtherCAT

CC-Link IE/ Field

Double-Ended Cordsets