Magnetostrictive linear position sensors for extreme environments
Typecode:
BTL7 -CE- Series - Digital
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
- Interface
- Digital pulse
- Measuring length
- 25...2000 mm
- Repeat accuracy
- ≤ ± 5 µm
- Linearity deviation
- nnnn = 0025…2000: ± 50 µm
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- Mechanical configuration
- Fastening M22 threads
- Housing material
- 1.4404 stainless steel
- IP rating
- IP69K
- Approval/Conformity
-
l = S, KA: CE + UKCA + cULus + WEEE
l = FA: CE + UKCA + WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal