Redundant magnetostrictive linear position sensors
Typecode:
BTL7 -TZ- Series - Digital
Contact request
- Interface
- Digital pulse
- Measuring length
- 25...7620 mm
- Repeat accuracy
- ≤ ± 5 µm
- Linearity deviation
-
nnnn = 25…2000: ± 60 µm
nnnn = 2001…5500: ± 200 µm
nnnn > 5500: ± 0.04% FS - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- Mechanical configuration
- Fastening 3/4" threads
- Housing material
- Aluminium, Anodized
- IP rating
- IP67
- Approval/Conformity
-
l = S, KA: CE + UKCA + cULus + WEEE
l = FA: CE + UKCA + WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories