USB3 Vision Cameras
Typecode:
BVS CA-SF2 - Board level
Previous Matrix Vision designation :
mvBlueFOX3-M2
Contact request
- Version
- USB3 Vision industrial camera
- Interface
- USB 2.0 / 3.0
- Lens mount
- None
- Image formats
- Mono8...Mono16;Bayer8...Bayer16, RGB, YUV *
- Housing material
- Aluminium, Powder coated, Painted
- Dimension
- 40 x 40 x 50.9 mm
- Operating voltage Ub
- 10...28 VDC
- Ambient temperature
- 0...45 °C
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal