Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BIP0004

Inductive positioning systems

Typecode:

BIP LD2-T040-02-S4

Loading...

Product description

Our sensors with the BIP inductive positioning system detect the position of metallic objects. They ensure the continuous positioning of the objects over the whole measurement range. The most important features: flexibly adjustable measurement range, application-oriented repeatability and linearity, multifaceted design concept, analog and digital interfaces.

Dimension
70 x 30 x 16 mm
Style
block style
Connection
Connector, M12x1-Male, 3-pin
Housing material
PA
Measuring range
0...40 mm
Interface
IO-Link 1.0
Repeat accuracy per BWN
±100 µm
Non-linearity max.
±500 µm
Operating voltage Ub
18...30 VDC
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE, cURus, EAC, WEEE
Technical documentation
  • Datasheet

  • CAD Model

  • CAE (ePlan)

  • MTTF Certificate

  • Disposal

  • Certificate

  • Configuration/Installation/Assembly manual

  • Declaration of Conformity

  • Function Block (FB)

  • IODD: IO-Link Device Description (IODD)

  • Manual

  • Product view

Mechanical Accessories

EtherCAT

CC-Link IE/ Field

Profinet

Ethernet/ IP

ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
eCl@ss 6.0
27-27-07-02
eCl@ss 8.1
27-27-07-02