- Measuring principle
- MEMS
- Measuring axes
- 1
- Measuring range
- -15...15°
- Operating voltage Ub
- 10...30 VDC
- Interface
- Analog, current 4…20 mA
- Resolution
- ≤ 0.09 °
- Accuracy
- ±1.0°
- Connection
- Connector, M12x1
- Housing material
- Plastic
- Ambient temperature
- -40...80 °C
- IP rating
-
IP67
IP69 - Approval/Conformity
-
CE
cULus
WEEE - Additional text
- Can be centered over 360° in the vertical position
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-11-01
- ECLASS 11.0
- 27-27-11-01
- ECLASS 4.1
- 27-27-07-00
- ECLASS 5.1.3
- 27-27-07-90
- ECLASS 5.1.4
- 27-27-90-90
- ECLASS 6.2
- 27-27-90-90
- ECLASS 8.1
- 27-27-90-90
- ECLASS 9.0
- 27-27-11-90
- ECLASS 9.1
- 27-27-11-01
- ETIM 4.0
- EC001852
- ETIM 5.0
- EC001852
- ETIM 6.0
- EC001852
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41111935
- UNSPSC 7.0901
- 41111935