- Ambient temperature
- -10...50 °C
- Focal length
- 8.5 mm
- Aperture
- 2.5...16
- Minimum object distance (MOD)
- 100 mm
- Angle of view, horizontal
- 79.2 °
- Angle of view, vertical
- 63.8 °
- Max. Sensor size
- 1.1"
- Image resolution
- 24 MP
- Mounting part
- Screws
- Lens mount
- C-Mount
- Dimension
- Ø 64 x 73.3 mm
- Material
- Aluminum, black anodized
- Weight
- 230 g
- Additional text
- Angle of view refers to a sensor size of 1.1"