Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BVS0060

Stationary optical ID sensors

Typecode:

BVS ID-M1280BF1-L3-000

Loading...

Product description

Stationary ID Sensors from Balluff read barcodes, 2D codes and DMC codes precisely and reliably. They are permanently installed in the plant and, thanks to simple operation, ensure that codes are detected particularly quickly during ongoing production. Their standardized automation and IT interfaces ensure that the information read out is passed on to the PLC or IT systems. In addition, some variants have an IO-Link interface and offer you additional condition monitoring information, e.g. on vibrations or code quality. All in all, they are a unique multi-talent within optical identification.

Application
Code analysis
Code reading
Barcodes
2/5 Industrial
2/5 Interleaved
Codabar
Code 128
Code 39
Code 93
EAN-13
EAN-8
GS1 DataBar
GS1-128
PharmaCode
UPC-A
UPC-E
MSI
2D codes
Aztec Code
Data Matrix ECC 200
DotCode
GS1 Aztec Code
GS1 Data Matrix
GS1 DotCode
GS1 QR Code
Micro QR Code
PDF 417
QR code
Image resolution
1.2 MP(1280 x 960 pixels)
Range
50...600 mm
Field of view
30 x 23 mm ... 305 x 230 mm
Light type
LED
Light emitter illumination
LED white
LED red
Interface
IO-Link 1.1;TCP/UDP;IIoT (Gigabit Ethernet)
Housing material
Aluminum, Die casting, Painted
Dimension
56 x 56 x 59 mm
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
WEEE
Secondary features
Basic Statistics
Boot Cycle Counter
Device Discovery
Extreme Environment Status
Identification
Operating Hours Counter
Signal Quality Monitoring
Storage Usage Monitoring
Variant Configuration
Voltage and Current Monitoring
Secondary features for condition monitoring
Inclination monitoring and installation aid
Internal humidity detection
Internal temperature monitoring
Vibration monitoring
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Strip lights

Spot lights

Background lights

Coaxial lights

Dark field lights

Brackets for vision sensors, SmartCameras and lights

Universal mounting system

Single-Ended Cordsets

Double-Ended Cordsets

Optics: filters, screens, lenses, deflection mirrors, objectives

ECLASS 10.1
27-28-01-03
ECLASS 11.0
27-28-01-03
ECLASS 4.1
27-28-01-03
ECLASS 5.1.3
27-28-01-03
ECLASS 5.1.4
27-28-01-03
ECLASS 6.2
27-28-01-03
ECLASS 8.1
27-28-01-03
ECLASS 9.0
27-28-01-03
ECLASS 9.1
27-28-01-03
ETIM 4.0
EC002550
ETIM 5.0
EC002550
ETIM 6.0
EC002550
ETIM 7.0
EC002550
UNSPSC 11
43211701
UNSPSC 7.0901
43211701