Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BSW004W

Rotary cam switches with safety switch positions

Typecode:

BSW 813-493-X64-WF-06L3

Similar Illustration

Loading...
Principle of operation
Rotary cam switch
Component
Mechanical rotary cam switch
Version
Safety EN 60204-1
Housing material
Aluminum, Anodized
Switching element
1. Switch position: BES 517-110, 2-6. Switch position: BSE 61
Material contacts
2-6. Switch position: Silver
Cable entries, number
4 threaded exit M25
Cam rings
1. Switch position: WF 30 teeth, 2-6. Switch position: 180°
Drive type
right
Speed max.
200 1/min
Speed monitor
With loss of switch position
Rated operating voltage Ue
1. Switch position: 24 VDC, 2-6. Switch position: 250 VAC
Continuous current
1. Switch position: 0.2 A, 2-6. Switch position: 6 A
Ambient temperature
-5...80 °C
Approval/Conformity
CE, BG, WEEE
Technical documentation
  • Datasheet

  • Disposal

  • Certificate

  • Declaration of Conformity

  • Manual

  • Product View

No recommended accessories available.
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
UNSPSC 11
39121105
UNSPSC 7.0901
39121105
eCl@ss 6.0
27-27-06-03
eCl@ss 8.1
27-27-06-03