BIS0194
UHF processor units (860...960 MHz)
Typecode:
BIS U-6127-081-114-06-ST36
- Product Group
- UHF (860...960 MHz)
- Working frequency
- 902…928 MHz
- Radio license
-
USA
Canada
Mexico - Interface
- Ethernet TCP/IP
- Supported RFID technologies
- UHF 860...960 MHz (BIS U)
- Number of connectable R/W heads / antennas
- 4
- Output power adjustable
- 7 dBm…30 dBm (5 mW…1 W)
- Operating voltage Ub
- 19.2...28.8 VDC LPS Class 2
- Housing material
- Stainless steel, Aluminum, coated
- Ambient temperature
- -20...55 °C
- IP rating
- IP65, with connector
- Approval/Conformity
-
FCC Part 15
IC (Radio)
cULus
WEEE
IFT
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710