Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BIS003U

Available

LF data carriers (125 kHz)

Typecode:

BIS L-202-03/L

Loading...
Recommended accessories
Product Group
LF (125 kHz)
Dimension
Ø 50 x 1.6 mm
Communication
Read Only
UID serial number, read-only
5 Byte
Memory type
PROM
Antenna type
round
Installation
metal-free (clear zone)
on metal
flush in metal
Storage temperature
-40...95 °C
Ambient temperature
-40...85 °C
Housing material
Epoxy-resin/fiberglass, GF
IP rating
IP67
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • Measurement data

  • Disposal

Mechanical Accessories

ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-90
ECLASS 8.1
27-28-04-02
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710