Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BGL006Z

Available

S-BGL S

Typecode:

BGL 80A-100-S49

Loading...
Dimension
10 x 100 x 88 mm
Fork opening
80 mm
Interface
Push-pull NO(PNP)/NC(NPN)
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED Red light
Light spot size
Ø 1.2 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, coated, black
PUR, PA 6.6
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

No recommended accessories available.
UNSPSC 11
39121528
UNSPSC 7.0901
39121528