Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

FHW005N

C-mount lenses

Typecode:

LM16JC5MC

FHW005N

Similar Illustration

Loading...
Ambient temperature
-10...50 °C
Focal length
16 mm
Aperture
2.8
Minimum object distance (MOD)
200 mm
Angle of view, horizontal
30.9 °
Angle of view, vertical
23.4 °
Max. Sensor size
2/3"
Image resolution
5 MP
Mounting part
Threads
Lens mount
C-Mount
Dimension
Ø 32 x 26.5 mm
Weight
55 g
Additional text
Angle of view refers to a sensor size of 2/3"
Technical documentation
No recommended accessories available.