Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAE0133

Field power supplies with IO-Link interface

Typecode:

BAE PS-XA-1W-24-150-612-I

Loading...
Output capacity max.
300 W
Output voltage
24 - 28 V DC
Rated output current
12.5 A
Input voltage
85...264 V AC
Connection (supply voltage IN)
7/8"-Male, 3-pin
Connection (supply voltage OUT)
7/8"x3-Female
Ambient temperature
-25...70 °C
IP rating
IP67/IP65
Dimension
181 x 59 x 183 mm
Mounting part
Flange mounting
Housing material
Aluminium
PET
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Double-Ended Cordsets

Single-Ended Cordsets

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.3
27-04-90-03
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004