Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BAE0115

Power supplies for the control cabinet

Typecode:

BAE PS-XA-3Y-24-050-020

Loading...
Dimension
50 x 121 x 117.3 mm
Version
DIN rail
Mounting part
DIN rail mount
Housing material
Metal
Connection
Terminal, 0.25 mm²...4 mm²;0.5 mm²...10 mm²
Input voltage
400…500 V AC 3-phase
Rated output voltage DC
24 V
Rated output current
5 A
IP rating
IP20
Approval/Conformity
CE
cURus
cULus
WEEE
Ambient temperature
-25...80 °C
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-07-02
ECLASS 5.1.3
27-04-90-03
ECLASS 5.1.4
27-04-90-02
ECLASS 6.2
27-04-90-02
ECLASS 8.1
27-04-90-02
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002540
ETIM 5.0
EC002540
ETIM 6.0
EC002540
ETIM 7.0
EC002540
UNSPSC 11
39121004
UNSPSC 7.0901
39121004