- Principle of operation
- Signal converter
- Additional text
- for direct installation
- Connection
- Cable
- Connection for sensor
- M12x1-Female, 5-pin, A-coded
- Analog inputs
- Analog, voltage (0…10 V)
- Switching output
- 3x PNP normally open (NO)
- Material
- Brass nickel-plated
- Ambient temperature
- -10...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-90-90
- ECLASS 11.0
- 27-27-90-90
- ECLASS 4.1
- 27-27-90-14
- ECLASS 5.1.3
- 27-27-92-14
- ECLASS 5.1.4
- 27-27-92-14
- ECLASS 6.2
- 27-27-90-90
- ECLASS 8.1
- 27-27-90-90
- ECLASS 9.0
- 27-27-90-90
- ECLASS 9.1
- 27-27-90-90
- ETIM 4.0
- EC001774
- ETIM 5.0
- EC001774
- ETIM 6.0
- EC001774
- ETIM 7.0
- EC001774
- UNSPSC 11
- 39121008
- UNSPSC 7.0901
- 39121008