Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company

Single and dual axis inclinometers

Inclination sensors

Available in:

3 Series

Single- or dual-axis inclinometers can measure deviations from a horizontal or vertical axis of up to 360°. Our BSI single-axis inclinometers reliably monitor rotational movements, enabling continuous tracking for optimal process control. These single-axis inclination sensors are available with two different measuring principles: fluid-based for high accuracy throughout the entire measurement range, and MEMS-based (Micro Electro Mechanical Systems) for applications requiring greater flexibility. Our BSI dual-axis inclination sensors are also MEMS-based. The MEMS principle features compact chips with microelectromechanical structures that respond to inclination movements according to Earth's gravity. With just one sensor, you can monitor the position of machine components along two axes. Evaluation occurs via a capacitive measuring principle.

The special features of our inclination sensors

Fluid-based

  • Modbus and 4...20 mA interface available
  • High repeat accuracy and precision
  • Extremely low temperature drift
  • Robust and compact metal housing
  • Simple mounting – four mounting holes in the housing

MEMS-based

  • UL and CE approval
  • Interfaces: 4-20 mA, 0-10 V
  • Large selection of different measurement ranges
  • Centering function (calibration) for flexible installation
  • Two variants for different requirements

3 Series

Series Measuring axes Measuring range Interface Housing material primary
Actions

BSI Q41

Square compact version with one or two measuring axes
1, 2 -30...30°, 0...360°, -90...90°, -45...45°, -15...15° Analog, voltage, Analog, current Plastic

BSI R65

Cubic version with one or two measuring axes
1, 2 -30...30°, 0...360°, -90...90°, -45...45°, -15...15° Analog, voltage, Analog, current Plastic

BSI R11

Very accurate cubic version with one fluid-based measuring axis
1 0...360°, -45...45° Modbus, Analog, current Aluminium