Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

10 GigE Vision Cameras

Typecode:

BVS CA-GT1

Previous Matrix Vision designation :

mvBlueCOUGAR-XT

Similar Illustration

Contact request

Version
10GigE Vision industrial camera
Interface
Gigabit Ethernet, POE
10G / 5G / 2.5G / 1G Base-T Ethernet
PoE+
4x bidirectional: input (not isolated) / output (high side or open drain)
RS232
Digital inputs
4x PNP opto-isolated
Digital outputs
4x PNP high side
Lens mount
C-Mount, other types on request
Image formats
Mono8...Mono16;Bayer8...Bayer16 *
Housing material
Aluminum, Powder coated
Dimension
65 x 65 x 73.1 mm
Operating voltage Ub
16...28 VDC or PoE+ (IEEE 802.3at)
Ambient temperature
0...45 °C
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP67, (without fan)
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

C-mount lenses

Adapter

Y-Splitters

Protective covers/ protective housing

Double-Ended Cordsets

Single-Ended Cordsets

Brackets for vision sensors, SmartCameras and lights

Power supplies for the control cabinet