Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BTL

Magnetostrictive linear position sensors for explosion hazard areas

Typecode:

BTL7-S-MXXXX-J-DEXC-TA12 (MV)

Similar Illustration

Loading...

Product description

For use in the ex zones 0 and 1, Balluff offers pressure-encapsulated magnetostrictive linear position sensors in various rod designs and with different performance profiles. Depending on the application, you receive from us variants for areas that are threatened by gas or by dust. Linear position sensors that withstand possible explosion hazards are also available for Zone 2.

Style
Rod Series Ex
Mounting part
Flange Ø 18h6 plus holes
Housing material
1.4404 stainless steel
Connection
Clamping terminal, 8-pin
Interface
SSI
Repeat accuracy
≤ ± 5 µm (typ. ± 2.5 µm)
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...80 °C
IP rating
IP68
Approval/Conformity
CE, CSA, EAC, IECEx, WEEE
Ex category
ATEX: 1G (EPL Ga)
ATEX: 1D (EPL Da)
IECEx: EPL Ga
IECEx: EPL Da
NEC 500: Class I, Division 1
NEC 505: Class I, Zone 1
Technical documentation
  • Datasheet

  • Disposal

Info material
Product documentation
  • Certificate

  • Configuration/Installation/Assembly manual

  • Manual

Software
  • Start-Up & Configuration Software

Mandatory accessories

Magnet for rod style

Mechanical Accessories

Displays

ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
eCl@ss 6.0
27-27-07-03
eCl@ss 8.1
27-27-07-03