Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BSW000W

Standard rotary cam switches

Typecode:

BSW 819-493-12L2

Loading...
Principle of operation
Rotary cam switch
Component
Mechanical rotary cam switch
Version
Snap contact
Dimension
305 x 140 x 187 mm
Housing material
Aluminum, Anodized
Switching element
1-12. Switch position: BSE 44.0
Material contacts
1-12. Switch position: Silver, gold plated
Cable entries, number
5 threaded exit M25
Cam rings
1-12. Switch position: 180°
Drive type
left
Speed max.
200 1/min
Speed monitor
None
Rated operating voltage Ue
1-12. Switch position: 250 VAC
Continuous current
1-12. Switch position: 6 A
Ambient temperature
-5...80 °C
Approval/Conformity
CE
UKCA
CCC
WEEE
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-06-03
ECLASS 11.0
27-27-06-03
ECLASS 4.1
27-27-06-03
ECLASS 5.1.3
27-27-06-03
ECLASS 5.1.4
27-27-06-03
ECLASS 6.2
27-27-06-03
ECLASS 8.1
27-27-06-03
ECLASS 9.0
27-27-06-03
ECLASS 9.1
27-27-06-03
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
UNSPSC 11
39121105
UNSPSC 7.0901
39121105