- Principle of operation
- Rotary cam switch
- Component
- Mechanical rotary cam switch
- Version
- Snap contact
- Dimension
- 185 x 140 x 187 mm
- Housing material
- Aluminum, Anodized
- Switching element
-
1. Switch position: BES 517-110
2-6. Switch position: BSE 44.0 - Material contacts
- 2-6. Switch position: Silver, gold plated
- Cable entries, number
- 4 threaded exit M25
- Cam rings
-
1. Switch position: WF 30 teeth
2-6. Switch position: 180° - Drive type
- right
- Speed max.
- 200 1/min
- Speed monitor
- With loss of switch position
- Rated operating voltage Ue
-
1. Switch position: 24 VDC
2-6. Switch position: 250 VAC - Continuous current
-
1. Switch position: 0.2 A
2-6. Switch position: 6 A - Ambient temperature
- -5...80 °C
- Approval/Conformity
-
CE
UKCA
CCC
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-06-03
- ECLASS 11.0
- 27-27-06-03
- ECLASS 4.1
- 27-27-06-03
- ECLASS 5.1.3
- 27-27-06-03
- ECLASS 5.1.4
- 27-27-06-03
- ECLASS 6.2
- 27-27-06-03
- ECLASS 8.1
- 27-27-06-03
- ECLASS 9.0
- 27-27-06-03
- ECLASS 9.1
- 27-27-06-03
- ETIM 4.0
- EC000030
- ETIM 5.0
- EC000030
- ETIM 6.0
- EC000030
- ETIM 7.0
- EC000030
- UNSPSC 11
- 39121105
- UNSPSC 7.0901
- 39121105