- Principle of operation
- Rotary cam switch
- Component
- Mechanical rotary cam switch
- Version
- Snap contact
- Housing material
- Aluminum, Anodized
- Switching element
- 1-3. Switch position: BSE 44.0
- Material contacts
- 1-3. Switch position: Silver, gold plated
- Cable entries, number
- 3 threaded exit M25
- Cam rings
- 1-3. Switch position: 180°
- Drive type
- right
- Speed max.
- 200 1/min
- Speed monitor
- None
- Rated operating voltage Ue
- 1-3. Switch position: 250 VAC
- Continuous current
- 1-3. Switch position: 6 A
- Ambient temperature
- -5...80 °C
- Approval/Conformity
-
CE
UKCA
CCC
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-06-03
- ECLASS 11.0
- 27-27-06-03
- ECLASS 4.1
- 27-27-06-03
- ECLASS 5.1.3
- 27-27-06-03
- ECLASS 5.1.4
- 27-27-06-03
- ECLASS 6.2
- 27-27-06-03
- ECLASS 8.1
- 27-27-06-03
- ECLASS 9.0
- 27-27-06-03
- ECLASS 9.1
- 27-27-06-03
- ETIM 4.0
- EC000030
- ETIM 5.0
- EC000030
- ETIM 6.0
- EC000030
- ETIM 7.0
- EC000030
- UNSPSC 11
- 39121105
- UNSPSC 7.0901
- 39121105