BNS03ZW
Mechanical single position limit switches
Typecode:
BNS 819-99-D-10-FC-S80
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Dimension
- 40 x 20 x 49 mm
- Housing material
- Aluminum, Anodized
- Number of switching positions
- 1x Chisel
- Version
- Snap contact
- Operating principle
- 1. Switch position: Mechanical
- Continuous current
- 1. Switch position: 4 A
- Rated operating voltage Ue
- 1. Switch position: 24 VDC
- Installation
- any
- Approach direction
- longitudinal, parallel to attachment surface
- Approach speed
- 1. Switch position: 20 m/min
- Connection type
- 1. Switch position: Connector
- Ambient temperature
- -5...85 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-06-01
- ECLASS 11.0
- 27-27-06-01
- ECLASS 4.1
- 27-27-06-06
- ECLASS 5.1.3
- 27-27-06-05
- ECLASS 5.1.4
- 27-27-06-01
- ECLASS 6.2
- 27-27-06-01
- ECLASS 8.1
- 27-27-06-01
- ECLASS 9.0
- 27-27-06-01
- ECLASS 9.1
- 27-27-06-01
- ETIM 4.0
- EC000030
- ETIM 5.0
- EC000030
- ETIM 6.0
- EC000030
- ETIM 7.0
- EC000030
- UNSPSC 11
- 41111900
- UNSPSC 7.0901
- 41111900