BES05L6
Inductive sensors for hazardous areas
Typecode:
BES M12MF2-PSC20B-BV02-EXE
- Dimension
- Ø 12 x 59 mm
- Style Housing
- M12x1
- Installation
- for flush mounting
- Range
- 2 mm
- Switching output
- PNP Normally open (NO)
- Switching frequency
- 300 Hz
- Housing material
- Stainless steel
- Material sensing surface
- LCP
- Connection
- Cable, 2 m, PUR
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -20...60 °C
- Ex category
-
ATEX: 3D (EPL Dc)
IECEx: EPL Dc
ATEX: 3G (EPL Gc)
IECEx: EPL Gc - IP rating
- IP67
- Approval/Conformity
-
CE
IECEx
ATEX
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.3
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926