Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BES05L2

Available

BES M EX

Typecode:

BES M18MF2-PSC50B-BV02-EXD

Loading...
Dimension
Ø 18 x 60 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
PNP Normally open (NO)
Switching frequency
300 Hz
Housing material
Brass, nickel-plated
Material sensing surface
PA
Connection
Cable, 2 m, PUR
Operating voltage Ub
18...27 VDC
Ambient temperature
-20...60 °C
Ex category
ATEX: 1D (EPL Da)
ATEX: 1G (EPL Ga)
ATEX: 2D (EPL Db)
ATEX: 2G (EPL Gb)
ATEX: 3D (EPL Dc)
ATEX: 3G (EPL Gc)
IP rating
IP67
Approval/Conformity
CE
IECEx
ATEX
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Universal brackets

Cover caps

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926