BES02UN
Inductive proximity switches and proximity sensors
Typecode:
BES IKZ-475.38-G-S4
- Dimension
- Ø 40 x 82 mm
- Style Housing
- PG36
- Installation
- quasi-flush
- Range
- 25 mm
- Switching output
- PNP NO/NC
- Switching frequency
- 100 Hz
- Housing material
- Brass, nickel-plated
- Material sensing surface
- Plastic
- Connection
- Connector, M12x1-Male, 4-pin
- Operating voltage Ub
- 10...55 VDC
- Ambient temperature
- -20...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.3
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926