Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BCS00M3

Discontinued

Capacitive sensors for object detection

Typecode:

BCS M18BBN1-NOC80D-EP02

Loading...

Discontinued

Dimension
Ø 18 x 75 mm
Series
M18
Thread (A)
M18x1
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
NPN Normally closed (NC)
Switching frequency
100 Hz
Range
1...8 mm
Sensitivity
Switching distance adjustable
Housing material
PBT
Material sensing surface
PBT
Ambient temperature
-25...85 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
IP rating
IP67
Technical documentation

Cover caps

Universal brackets

Clamp bracket with fixed stop

Clamp bracket without fixed stop

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926