Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BAM00RM

Protective caps and port covers

Typecode:

BOS 18-SM-2-A

Loading...

Product description

Our robust protective caps for various Balluff sensors are easy to attach. They are distinguished by temperature and chemical resistance.

Short description
Sensor cap
Use
for photoelectric sensors BOS 18K, for photoelectric sensors BOS 18M
Material
POM
Dimension
Ø 22.2 x 25.4 mm
Mounting part
Thread M18x1
Technical documentation
  • Datasheet

  • CAD Model

  • Product View

No recommended accessories available.
ETIM 4.0
EC002040
ETIM 5.0
EC002040
ETIM 6.0
EC002040
ETIM 7.0
EC002040
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
eCl@ss 6.0
27-37-92-18
eCl@ss 8.1
27-37-92-18