08.09.2023
Scan LF, HF, UHF RFID tags and 1D/2D barcodes with a single device
Balluff’s new mobile handheld scanners add flexibility to traceability tasks
The new wireless handheld RFID scanner from Balluff delivers the benefit of reading/writing RFID tags – using LF, HF or UHF frequencies – as well as 1D/2D barcode reading and an NFC antenna in the familiar shape of a smartphone device.
Users can choose from three base units and a variety of read/write heads and antennas. This modular design allows users to build a handheld scanner to meet their specific application requirements.
1. Choose a base unit from three variants:
| |
For LF and HF 2. Choose a plug-in antenna module:
| For UHF 2. Choose a UHF read/write module with built-in read/write head:
|
For LF and HF 3. Choose a read/write head from Balluff’s portfolio:
|
The NFC capable devices can read some tags without needing any RFID antenna.
The devices run on the Android operating system, have a 5-inch touchscreen color display, and come with a built-in app that can be used right out of the box or configured to meet specific requirements. Balluff provides the API and all the hooks needed for an in-house designed application. They are charged using a charging cradle which, along with spare batteries, are sold separately.
These new Balluff BIS V RFID handhelds provide a more flexible tool for manual processes including inventory and warehouse management, quality control, and service and maintenance work. And the swappable antennas allow them to be a complementary counterpart to any Balluff fixed RFID reader or scanner.
Features
- Multi-frequency base unit, individually and modularly combinable
- Modern smartphone design with Android operating system
- Optimal visualization of data carrier contents
- Various detachable modules for all RFID families, can be combined with existing read/write heads
- Flexible reading of different RFID data tags and (optional) 1D-/2D-codes with single base device
- Visualization and editing of data content in configurable App
RFID-Handhelds Base Devices
- Product Group
- RFID Mobile Devices
- Principle of operation
- Handheld
- Operating system
- Android™ 9.0*
- Processor
-
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz) - Working memory
- 2 GB RAM
- Data storage
- 16 GB Flash
- Display
-
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H - Battery type
- Lithium-ion accu
- Interface 01
- WLAN
- Interface 02
- Bluetooth
- Operating voltage Ub
- 3.8 VDC Battery pack
- Function indicator
- Progress indicator, LED
- IP rating
- IP65
- Approval/Conformity
-
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE
RFID-Handhelds Base Devices
- Product Group
- RFID Mobile Devices
- Principle of operation
- Handheld
- Operating system
- Android™ 9.0*
- Processor
-
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz) - Working memory
- 2 GB RAM
- Data storage
- 16 GB Flash
- Display
-
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H - Battery type
- Lithium-ion accu
- Interface 01
- WLAN
- Interface 02
- Bluetooth
- Operating voltage Ub
- 3.8 VDC Battery pack
- Function indicator
- Progress indicator, LED
- IP rating
- IP65
- Approval/Conformity
-
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE - Additional features
-
Integrated barcode scanner: 1D and 2D short-range scanner integrated in the housing (scanner buttons on the side)
Integrated camera: 5 MP autofocus camera with lighting
RFID-Handhelds Base Devices
- Product Group
- RFID Mobile Devices
- Principle of operation
- Handheld
- Operating system
- Android™ 9.0*
- Processor
-
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz) - Working memory
- 2 GB RAM
- Data storage
- 16 GB Flash
- Display
-
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H - Battery type
- Lithium-ion accu
- Interface 01
- WLAN
- Interface 02
- Bluetooth
- Operating voltage Ub
- 3.8 VDC Battery pack
- Function indicator
- Progress indicator, LED
- IP rating
- IP65
- Approval/Conformity
-
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE - Additional features
-
Integrated barcode scanner: 1D and 2D short-range scanner integrated in the housing (scanner buttons on the side)
Integrated camera: 5 MP autofocus camera with lighting
Integrated HF-RFID reader: NFC reader 13.56 MHz
Related topics
Downloads
-
RFID goes mobile