Magnetostrictive linear position sensors for extreme environments
Typecode:
BTL7 -WB- Series - Analog Voltage
Contact request
- Interface
- Analog, voltage
- Measuring length
- 25...7620 mm
- Repeat accuracy
- ± 10 µm
- Linearity deviation
-
nnnn = 0050…0500: ± 50 µm
nnnn = 0501…5500: ± 0.01% FS
nnnn > 5500: ± 0.02% FS - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- Mechanical configuration
- Fastening 3/4" threads
- Housing material
- 1.4305 stainless steel
- IP rating
- IP68/IP69K
- Approval/Conformity
-
l = K, KA: CE + UKCA + cULus + WEEE
l = F, FA: CE + UKCA + WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories