Products
Products
Contact & Support
Shopping cart
Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BNS020T

Mechanical multiple position limit switches

Typecode:

BNS 819-B08-D08-46-11

Loading...
Dimension
72 x 96 x 48 mm
Housing material
Aluminium, Anodized
Number of switching positions
8x Chisel
Version
Snap contact
Operating principle
1-8. Switch position: Mechanical
Continuous current
1-8. Switch position: 5 A
Rated operating voltage Ue
1-8. Switch position: 250 V AC
Installation
Vertical
Approach direction
longitudinal, parallel to attachment surface
Approach speed
1-8. Switch position: 20 m/min
Switch position spacing
8 mm
Connection type
1-8. Switch position: Screw terminal
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
CCC
WEEE
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-06-02
ECLASS 11.0
27-27-06-02
ECLASS 4.1
27-27-06-06
ECLASS 5.1.3
27-27-06-05
ECLASS 5.1.4
27-27-06-02
ECLASS 6.2
27-27-06-02
ECLASS 8.1
27-27-06-02
ECLASS 9.0
27-27-06-02
ECLASS 9.1
27-27-06-02
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900