Products
Products
Contact & Support
Shopping cart
Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BNS03AA

Inductive multiple position limit switches

Typecode:

BNS 816-B06-KHG-12-602-11

Loading...
Housing material
Aluminium, Anodized
Version
Inductive
Operating principle
1-6. Switch position: Inductive
Range
2 mm
Switching frequency
1-6. Switch position: 1000 Hz
Continuous current
1-6. Switch position: 0.1 A
Rated operating voltage Ue
1-6. Switch position: 24 V DC
Installation
Vertical
Switch position spacing
12 mm
Connection type
1-6. Switch position: Screw terminal
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-06-02
ECLASS 11.0
27-27-06-02
ECLASS 4.1
27-27-06-06
ECLASS 5.1.3
27-27-06-05
ECLASS 5.1.4
27-27-06-02
ECLASS 6.2
27-27-06-02
ECLASS 8.1
27-27-06-02
ECLASS 9.0
27-27-06-02
ECLASS 9.1
27-27-06-02
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900