BNS0225
Mechanical multiple position limit switches with safety switch positions
Typecode:
BNS 813-B02-D12-72-22-02
- Dimension
- 84 x 90 x 77 mm
- Housing material
- Aluminium, Anodized
- Number of switching positions
- 2x Chisel
- Version
- Safety EN 60204-1
- Operating principle
- 1-2. Switch position: Mechanical
- Continuous current
- 1-2. Switch position: 6 A
- Rated operating voltage Ue
- 1-2. Switch position: 250 V AC
- Installation
- Horizontal
- Approach direction
- Vertical to mounting surface
- Approach speed
- 1-2. Switch position: 40 m/min
- Switch position spacing
- 12 mm
- Connection type
- 1-2. Switch position: Screw terminal
- Ambient temperature
- -5...85 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
CCC
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-06-02
- ECLASS 11.0
- 27-27-06-02
- ECLASS 4.1
- 27-27-06-06
- ECLASS 5.1.3
- 27-27-06-05
- ECLASS 5.1.4
- 27-27-06-02
- ECLASS 6.2
- 27-27-06-02
- ECLASS 8.1
- 27-27-06-02
- ECLASS 9.0
- 27-27-06-02
- ECLASS 9.1
- 27-27-06-02
- ETIM 4.0
- EC001829
- ETIM 5.0
- EC001829
- ETIM 6.0
- EC001829
- ETIM 7.0
- EC001829
- UNSPSC 11
- 41111900
- UNSPSC 7.0901
- 41111900