Login

Please login for your specific price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Contact
Download

BFT0006

BFT T

Typecode:

BFT 6050-DX002-A06A1A-S4

Loading...
Measuring range
-30...150 °C
Measuring element
Pt1000
Operating voltage Ub
10...30 VDC
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
50 mm
Process connection
G 1/4" outer
Process connection material
1.4571 stainless steel
Housing material
1.4571 stainless steel
Pressure rating max.
270 bar
Ambient temperature
-40...85 °C
IP rating
IP67, IP69, IP69K
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • Disposal

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

IO-Link sensor/ actuator hubs

Signal converter

ECLASS 10.1
27-20-02-08
ECLASS 11.0
27-20-02-08
ECLASS 4.1
27-20-02-08
ECLASS 5.1.3
27-20-02-08
ECLASS 5.1.4
27-20-02-08
ECLASS 6.2
27-20-02-08
ECLASS 8.1
27-20-02-08
ECLASS 9.0
27-20-02-08
ECLASS 9.1
27-20-02-08
ETIM 6.0
EC002994
ETIM 7.0
EC002994
UNSPSC 11
41112105
UNSPSC 7.0901
41112105