Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BCC0562

Single-Ended Cordsets

Typecode:

BCC M323-0000-20-001-EX43T2-050

Loading...

Product description

Choose the right connection for reliable transmission of signals, data and power in your application. Various cable types and plug connectors are available.

Connection
M8x1-Male, right-angle, 3-pin, A-coded
Cable
TPE Yellow, 5.00 m, Drag chain compatible
Number of conductors
3
Conductor cross-section
22 AWG
Cable temperature, fixed routing
-50...105 °C
Cable temperature, flexible routing
-25...105 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP69K
Approval/Conformity
CE, cULus, EAC, WEEE
Technical documentation
  • Datasheet

  • CAD Model

  • Disposal

  • Declaration of Conformity

  • Product view

Adjustment aid / tool

Mechanical Accessories

ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
eCl@ss 6.0
27-27-92-18
eCl@ss 8.1
27-27-92-18