Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCC099Y

Double-ended cordsets

Typecode:

BCC A313-A313-30-345-VX43W6-100

Loading...
Recommended accessories
Connection 1
7/8"-Female, straight, 3-pin
Connection 2
7/8"-Male, straight, 3-pin
Cable
PVC yellow, 10 m
Number of conductors
3
Cable temperature, fixed routing
-40...105 °C
Operating voltage Ub
300 VDC / 300 VAC
Rated current (40 °C)
13.0 A
IP rating
IP67, IP68/IP67, IP68
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • Disposal

Rangefinder / tool

ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-25-01-07
ECLASS 5.1.4
27-25-01-07
ECLASS 6.2
27-27-92-18
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604