Products
Products
Contact & Support
Shopping cart
Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BCC08HJ

Field attachables

Typecode:

BCC M67L-0000-10-000-54XLA0-000

Loading...
Recommended accessories
Connection
M23x1-Female, straight, 19-pin
Number of connectable contacts
19
Connection cross-section
1.00 mm²
Type of wire mounting
Solder connections
Cable diameter D
6...10 mm
Operating voltage Ub
150 VDC
IP rating
IP67
Ambient temperature
-20...125 °C
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • Disposal

Rangefinder / tool

ECLASS 10.1
27-44-01-02
ECLASS 11.0
27-44-01-02
ECLASS 4.1
27-26-07-01
ECLASS 5.1.3
27-26-07-01
ECLASS 5.1.4
27-26-07-02
ECLASS 6.2
27-26-07-02
ECLASS 8.1
27-44-01-02
ECLASS 9.0
27-44-01-02
ECLASS 9.1
27-44-01-02
ETIM 4.0
EC002062
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
UNSPSC 11
39121421
UNSPSC 7.0901
39121421