BID000F
Transponder-coded safety sensors
Typecode:
BID R03K-4R300-O20ZZ0-S92
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Special characteristics
- Washdown
- Performance Level
- e
- Safety category (EN ISO 13849-1)
- 4
- SIL (IEC 61508)
- 3
- SIL CL (EN 62061)
- 3
- Coding level (EN ISO 14119)
- high
- Response time max.
- 100 ms
- Approval/Conformity
-
CE
cULus
Safety
Ecolab
WEEE - Operating principle
- non-contact (RFID)
- Approach direction
- any to sensing surface
- Actuator retention force
- 0 N
- Assured operating distance Sao
- 10 mm
- Assured switch off distance Sar
- 20 mm
- Connection
- Connector, M12x1, 5-pin
- Switching output
- 2x PNP OSSD
- Installation
- for flush mounting
- Dimension
- 106 x 25 x 22 mm
- Ambient temperature
- -25...70 °C
- IP rating
-
IP65
IP67
IP69 - Housing material
- Thermoplastic, glass-fiber reinforced
-
Datasheet
-
End of Life Announcement
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-24-03
- ECLASS 11.0
- 27-27-24-03
- ECLASS 5.1.4
- 27-27-24-03
- ECLASS 6.2
- 27-27-24-03
- ECLASS 8.1
- 27-27-24-03
- ECLASS 9.0
- 27-27-24-03
- ECLASS 9.1
- 27-27-24-03
- ETIM 7.0
- EC002592
- UNSPSC 11
- 39121501
- UNSPSC 7.0901
- 39121501