Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BCC0HNY

Double-Ended Cordsets

Typecode:

BCC E894-E894-90-339-ES24N9-100

Loading...

Product description

With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. Choose the right connection for your application in your industry. Various cable types and plug connectors are available to you.

Connection 1
RJ45-Male, straight, 4-pin
Cable
TPE Shielded red, 10.00 m, Drag chain compatible
Connection 2
RJ45-Male, straight, 4-pin
Number of conductors
4
Cable temperature, flexible routing
-40...80 °C
Operating voltage Ub
42 VDC / 30 VAC
Rated current (40 °C)
1.0 A
IP rating
IP20/IP20
Approval/Conformity
CE, EAC, WEEE
Technical documentation
  • Datasheet

  • CAD Model

  • Disposal

  • Declaration of Conformity

  • Product Brief

  • Product View

No recommended accessories available.
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
eCl@ss 6.0
27-27-92-18
eCl@ss 8.1
27-27-92-18