Products
Products
Contact & Support
Shopping cart
Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BIS00T6

HF read/write heads and antennas (13.56 MHz)

Typecode:

BIS VM-352-001-S4

Loading...
Product group
HF (13.56 MHz)
Dimension
25 x 10 x 50 mm
Installation
metal-free (clear zone)
Antenna type
Rod
Supported data carrier types
DIN ISO 15693
Connection
Male, 4-pin, 0.50 m, PU
Housing material
ABS, GF16, Interface aluminum
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • Measurement data

  • Disposal

Mandatory accessories

Double-Ended Cordsets

Holders for RFID systems

Single-Ended Cordsets

Field Attachables

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 4.0
EC002996
ETIM 5.0
EC002996
ETIM 6.0
EC002996
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710