Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BES013L

电感式标准传感器,带优选型号

Typecode:

BES M08EC-POC20B-S49G

Product description

我们标准规格的感应式传感器是金属区域目标检测的理想产品。抗短路且非接触式操作,即无磨损,并且非常耐脏。传感器有各种规格,从直径3 mm至80 × 80 mm的六面体结构,一应俱全。
强大可靠的电感式Global传感器为您提供特别经济的解决方案。该系列产品范围广泛,拥有500多种优选类型,可在短时间内向全球供货。

尺寸
Ø 8 x 30 mm
结构
M8x1
安装
flush
作用范围
2 mm
开关输出端
PNP常闭触点 (NC)
开关频率
1500 Hz
外壳材料
不锈钢
感应面,材料
PBT
接口
插接器,M8x1公头,3针
工作电压Ub
10~30 VDC
环境温度
-40...85 °C
防护等级
IP68
许可/一致性
CE, cULus, EAC, WEEE
Technical documentation
  • Datasheet

  • CAD Model

  • MTTF Certificate

  • Disposal

  • 一致性声明

  • 产品视图

  • 配置/安装/装配说明

通用支架

电气附件

通用型安装系统

双头连接电缆

单头线缆

控制柜电源设备

螺母

ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 6.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
eCl@ss 6.0
27-27-01-01
eCl@ss 8.1
27-27-01-01