Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BES0112

BES M S

Typecode:

BES 516-377-G-E4-C-S49-00,3

Loading...
Dimension
Ø 8 x 30 mm
Style Housing
M8x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP normally closed (NC)
Switching frequency
5000 Hz
Housing material
Stainless steel
Material sensing surface
PBT
Connection
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...85 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Nuts

Universal mounting system

Single-Ended Cordsets

Double-Ended Cordsets

Electrical accessories

ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926