Login

Please login to display your specific pricing.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCC09F0

Single-ended cordsets

Typecode:

BCC M415-0000-1A-001-PH0334-200

Loading...
Connection
M12x1-Female, straight, 5-pin, A-coded
Cable
PUR black, 20 m
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...120 °C
Operating voltage Ub
250 VDC / 250 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • Disposal

Rangefinder / tool

Field Attachables

ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-25-01-07
ECLASS 5.1.4
27-25-01-07
ECLASS 6.2
27-27-92-18
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604