Magnetostrictive linear position sensors in profile housing
Typecode:
BTL7 -P- Series - Digital
Express production
Do you need the product urgently? Then take advantage of our express production: 24 - 48 hours production time plus transportation/logistics time. (You can also shorten the delivery time by selecting express delivery.)
Your order will be checked and initiated immediately. In individual cases, express production may not be possible. We will of course inform you immediately and cancel the express costs.
Please note that products manufactured in express production cannot be exchanged.
EUR
+335 EURContact request
- Interface
- Digital pulse
- Measuring length
- 50...7620 mm
- Repeat accuracy
- ≤ ± 5 µm
- Linearity deviation
-
nnnn = 0050…5500: ± 50 µm
nnnn > 5500: ± 0.02% FS - Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- Mechanical configuration
- Block-style profile - 37 x 35 mm
- Housing material
- Aluminum, Anodized
- IP rating
-
l = S: IP67 with connector
l = KA: IP68 - Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories