Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BSE000E

Mechanical single position limit switches

Typecode:

BSE 67-RK

Similar Illustration

Loading...

Product description

Mechanical position switches are the classics of automation. The switching process is carried out by a telescopic ram. This ram is used to connect a mechanical switching element in a separate sealed chamber.
The optimal choice of ram shape for the application in combination with our cams guarantees a long service life.

Continuous current
1. Switch position: 6.0 A
Connection type
1. Switch position: Screw terminal
Ambient temperature
-5...80 °C
Approval/Conformity
CE, CSA, EAC, WEEE
Technical documentation
  • Datasheet

  • Disposal

Product documentation
Technical drawing
  • Product view

No recommended accessories available.
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
eCl@ss 6.0
27-27-06-91
eCl@ss 8.1
27-27-06-91