Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BPI007U

Passive Interfaces

Typecode:

BPI T00N-K-00-KPXL0-050

Loading...

Product description

Passive interfaces from Balluff connect sensors and actuators to the controller. They are especially well-suited for harsh conditions and are ideal if refrigerants and lubricants are used. Their fully encapsulated housing offers a high degree of protection and an outstanding resistance to shock and vibrations. Metal screw inserts ensure the fitting precision of the plug connectors.

Connection (COM 1)
Screw/plug-in terminals
Cable
PUR black, 5 m, drag chain compatible
Output current max.
2 A
Total current max.
8 A
IP rating
IP67
Technical documentation
  • Datasheet

  • CAD Model

  • Disposal

  • Declaration of Conformity

  • Manual

  • Product view

Mechanical Accessories

Field Attachables

ETIM 4.0
EC002585
ETIM 5.0
EC002585
ETIM 6.0
EC002585
ETIM 7.0
EC002585
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
eCl@ss 6.0
27-27-92-19
eCl@ss 8.1
27-27-92-19