Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIS018Z

UHF read/write heads and antennas (860...960 MHz)

Typecode:

BIS VU-320-C2-S4

Loading...
Product Group
UHF (860...960 MHz)
Working frequency
920.5…924.5 MHz
Radio license
China
Dimension
130 x 50.5 x 130 mm
Antenna type
Patch
Polarization
circular
Output power adjustable
5 dBm…24 dBm (3.2 mW…250 mW)
Connection
M12x1-Male, 4-pin, A-coded
Housing material
PC, coated
ABS, Zinc, Die casting, (Connector)
Interface
RS485
Operating voltage Ub
24 V DC LPS Class 2
Ambient temperature
-20...55 °C
IP rating
IP54
Approval/Conformity
SRRC
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Data carrier

Multi-frequency processors

Holders for RFID systems

Double-Ended Cordsets

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002996
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710