Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCC0A05

Field attachables

Typecode:

BCC M43C-0000-1A-000-54XC25-000

Loading...
Recommended accessories
Connection
M12x1-Female, straight, 12-pin, A-coded
Number of connectable contacts
12
Connection cross-section
0.14...0.25 mm²
Type of wire mounting
Solder connections
Cable diameter D
6...8 mm
Operating voltage Ub
30 VDC / 30 VAC
Rated current (40 °C)
1.0 A
IP rating
IP67
Ambient temperature
-40...85 °C
Approval/Conformity
cURus
WEEE
Technical documentation
  • Datasheet

  • Disposal

Rangefinder / tool

ECLASS 10.1
27-44-01-02
ECLASS 11.0
27-44-01-02
ECLASS 4.1
27-26-07-01
ECLASS 5.1.3
27-26-07-01
ECLASS 5.1.4
27-26-07-02
ECLASS 6.2
27-26-07-02
ECLASS 8.1
27-44-01-02
ECLASS 9.0
27-44-01-02
ECLASS 9.1
27-44-01-02
ETIM 4.0
EC002062
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
UNSPSC 11
39121421
UNSPSC 7.0901
39121421