Loading...
Which attributed do you want to keep?
Recommended accessories
- Connection 1
- 7/8"-Female, straight, 3-pin
- Connection 2
- 7/8"-Male, straight, 3-pin
- Cable
- PVC yellow, 2 m
- Number of conductors
- 3
- Cable temperature, fixed routing
- -40...105 °C
- Operating voltage Ub
- 300 VDC / 300 VAC
- Rated current (40 °C)
- 13.0 A
- IP rating
- IP67, IP68/IP67, IP68
- Approval/Conformity
-
CE
cULus
WEEE
Technical documentation
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-06-03-11
- ECLASS 11.0
- 27-06-03-11
- ECLASS 4.1
- 27-27-90-01
- ECLASS 5.1.3
- 27-25-01-07
- ECLASS 5.1.4
- 27-25-01-07
- ECLASS 6.2
- 27-27-92-18
- ECLASS 8.1
- 27-27-92-18
- ECLASS 9.0
- 27-06-03-11
- ECLASS 9.1
- 27-06-03-11
- ETIM 4.0
- EC001855
- ETIM 5.0
- EC001855
- ETIM 6.0
- EC001855
- ETIM 7.0
- EC001855
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604